How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AA: | 10.25 |
| AG: | 5.16 | I: | 4.84 in |
| D: | 3.38 | LL: | 2.38 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AF: | 0.25 | M: | 2.38 |
| T: | 1.5 | AE2: | 0.56 |
| P: | 2.38 in | U: | 0.875 in |
| H: | 0.53 in | L: | 6.57 in |
| V: | 2.51 in |
Technical Specifications
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.45 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Bore Code: | 24 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30Y | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

