How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AB: | 4.76 |
| I: | 4.84 in | L: | 6.57 in |
| P: | 2.38 in | U: | 0.875 in |
| AF: | 0.25 | T: | 1.5 |
| M: | 2.38 | V: | 2.51 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| H: | 0.53 in | G: | 2.32 |
| AA: | 10.25 |
Technical Specifications
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.500 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 5.45 |
| Output RPM: | 175 | Model Code: | 30Y |
| Assembly: | Y-1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

