How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| AE2: | 0.56 | G: | 2.32 |
| U: | 0.875 in | AA: | 10.25 |
| V: | 2.51 in | L: | 6.57 in |
| AG: | 5.16 | T: | 1.5 |
| M: | 2.38 | I: | 4.84 in |
| AB: | 4.76 | P: | 2.38 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| D: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Output Diameter (in): | 1.500 in | Assembly: | Y-1 |
| Ratio: | 20:1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 30Y | Input HP @ 1750 RPM: | 3.23 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

