How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | H: | 0.53 in |
| AB: | 4.76 | AA: | 10.25 |
| I: | 4.84 in | T: | 1.5 |
| M: | 2.38 | D: | 3.38 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
| U: | 0.875 in | AG: | 5.16 |
| G: | 2.32 | AE2: | 0.56 |
| V: | 2.51 in |
Technical Specifications
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.500 in |
| Output RPM: | 87.5 | Bore Code: | 24 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.23 |
| Model Code: | 30Y | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

