How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | L: | 6.57 in |
| U: | 0.875 in | AB: | 4.76 |
| AE2: | 0.56 | AA: | 10.25 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| H: | 0.53 in | V: | 2.51 in |
| T: | 1.5 | G: | 2.32 |
| M: | 2.38 | I: | 4.84 in |
| LL: | 2.38 in | P: | 2.38 in |
| D: | 3.38 |
Technical Specifications
| Ratio Range: | 20:1 | Bore Code: | 24 |
| Center Distance (in): | 3 | Model Code: | 30Y |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.500 in |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

