How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | L: | 6.57 in |
| V: | 2.51 in | AA: | 10.25 |
| T: | 1.5 | AB: | 4.76 |
| D: | 3.38 | AE2: | 0.56 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| H: | 0.53 in | AF: | 0.25 |
| P: | 2.38 in | G: | 2.32 |
| AG: | 5.16 | U: | 0.875 in |
| LL: | 2.38 in |
Technical Specifications
| Input Style: | Solid Shaft | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.77 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 30Y | Center Distance (in): | 3 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

