How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| LL: | 2.38 in | AG: | 5.16 |
| D: | 3.38 | AA: | 10.25 |
| M: | 2.38 | V: | 2.51 in |
| I: | 4.84 in | AE2: | 0.56 |
| P: | 2.38 in | L: | 6.57 in |
| AB: | 4.76 | H: | 0.53 in |
| U: | 0.875 in | G: | 2.32 |
| T: | 1.5 |
Technical Specifications
| Series Code: | OE | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 30Y | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.500 in |
| Ratio Range: | 25:1 | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

