How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AF: | 0.25 |
| G: | 2.32 | P: | 2.38 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| I: | 4.84 in | U: | 0.875 in |
| M: | 2.38 | AA: | 10.25 |
| AG: | 5.16 | D: | 3.38 |
| V: | 2.51 in | LL: | 2.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| T: | 1.5 |
Technical Specifications
| Output Diameter (in): | 1.500 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Assembly: | Y-1 |
| Bore Code: | 24 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Model Code: | 30Y |
| Input HP @ 1750 RPM: | 2.38 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

