How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | U: | 0.875 in |
| H: | 0.53 in | AG: | 5.16 |
| V: | 2.51 in | I: | 4.84 in |
| AF: | 0.25 | G: | 2.32 |
| T: | 1.5 | M: | 2.38 |
| AA: | 10.25 | D: | 3.38 |
| AB: | 4.76 | L: | 6.57 in |
| P: | 2.38 in | AE2: | 0.56 |
| LL: | 2.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Model Code: | 30Y |
| Ratio: | 30:1 | Service Factor: | 1 |
| Bore Code: | 24 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.500 in |
| Assembly: | Y-1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

