How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 5.16 |
| D: | 3.38 | M: | 2.38 |
| T: | 1.625 | AB: | 4.76 |
| LL: | 2.38 in | G: | 2.32 |
| H: | 0.53 in | I: | 4.84 in |
| L: | 6.57 in | AA: | 10.25 |
| V: | 2.51 in | AE2: | 0.56 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Model Code: | 30Y | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 5.45 | Center Distance (in): | 3 |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

