How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 2.51 in |
| AF: | 0.25 | AG: | 5.16 |
| D: | 3.38 | AA: | 10.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| L: | 6.57 in | U: | 0.875 in |
| G: | 2.32 | H: | 0.53 in |
| M: | 2.38 | AB: | 4.76 |
| T: | 1.625 | I: | 4.84 in |
| LL: | 2.38 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Model Code: | 30Y | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 175 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

