How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | I: | 4.84 in |
| LL: | 2.38 in | AB: | 4.76 |
| U: | 0.875 in | P: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| T: | 1.625 | AF: | 0.25 |
| L: | 6.57 in | AE2: | 0.56 |
| G: | 2.32 | M: | 2.38 |
| D: | 3.38 | H: | 0.53 in |
| V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Model Code: | 30Y |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Assembly: | Y-1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

