How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AB: | 4.76 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| LL: | 2.38 in | V: | 2.51 in |
| I: | 4.84 in | P: | 2.38 in |
| L: | 6.57 in | AF: | 0.25 |
| AA: | 10.25 | D: | 3.38 |
| G: | 2.32 | M: | 2.38 |
| U: | 0.875 in | T: | 1.625 |
| AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Ratio: | 100:1 | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30Y | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 26 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

