How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| M: | 2.38 | V: | 2.51 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| D: | 3.38 | P: | 2.38 in |
| AG: | 5.16 | L: | 6.57 in |
| U: | 0.875 in | AF: | 0.25 |
| H: | 0.53 in | T: | 1.625 |
| AA: | 10.25 | I: | 4.84 in |
| AE2: | 0.56 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Model Code: | 30Y | Product Type: | Right Angle |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.21 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

