How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | U: | 0.875 in |
| D: | 3.38 | AA: | 10.25 |
| I: | 4.84 in | H: | 0.53 in |
| V: | 2.51 in | LL: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| AF: | 0.25 | AB: | 4.76 |
| Center Distance (in): | 3 in | M: | 2.38 |
| L: | 6.57 in | T: | 1.625 |
| G: | 2.32 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30Y | Center Distance (in): | 3 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | Y-1 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

