How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | LL: | 2.38 in |
| AF: | 0.25 | H: | 0.53 in |
| V: | 2.51 in | P: | 2.38 in |
| I: | 4.84 in | M: | 2.38 |
| AG: | 5.16 | D: | 3.38 |
| U: | 0.875 in | AB: | 4.76 |
| T: | 1.625 | G: | 2.32 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30Y | Product Type: | Right Angle |
| Ratio: | 20:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

