How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AF: | 0.25 |
| U: | 0.875 in | M: | 2.38 |
| H: | 0.53 in | T: | 1.625 |
| LL: | 2.38 in | I: | 4.84 in |
| V: | 2.51 in | G: | 2.32 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AB: | 4.76 | AA: | 10.25 |
| D: | 3.38 | AE2: | 0.56 |
| AG: | 5.16 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Assembly: | Y-1 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 3.23 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Ratio: | 20:1 |
| Model Code: | 30Y | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

