How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | H: | 0.53 in |
| D: | 3.38 | G: | 2.32 |
| AE2: | 0.56 | I: | 4.84 in |
| AF: | 0.25 | AB: | 4.76 |
| LL: | 2.38 in | AG: | 5.16 |
| AA: | 10.25 | U: | 0.875 in |
| M: | 2.38 | V: | 2.51 in |
| T: | 1.625 | P: | 2.38 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Assembly: | Y-1 | Output Shaft Direction: | 1 |
| Model Code: | 30Y | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output RPM: | 70 |
| Series Code: | OE | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

