How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.32 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LL: | 2.38 in | AG: | 5.16 |
| P: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | T: | 1.625 |
| L: | 6.57 in | M: | 2.38 |
| H: | 0.53 in | U: | 0.875 in |
| D: | 3.38 | AB: | 4.76 |
| AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30Y |
| Assembly: | Y-1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Series Code: | OE |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 2.38 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

