How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | M: | 2.38 |
| T: | 1.625 | AF: | 0.25 |
| H: | 0.53 in | D: | 3.38 |
| AB: | 4.76 | U: | 0.875 in |
| I: | 4.84 in | AA: | 10.25 |
| V: | 2.51 in | G: | 2.32 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| P: | 2.38 in | AE2: | 0.56 |
| AG: | 5.16 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.68 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Input Diameter (in): | 0.875 in | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Model Code: | 30Y |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

