How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AG: | 5.16 |
| U: | 0.875 in | AF: | 0.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| P: | 2.38 in | L: | 6.57 in |
| H: | 0.53 in | LL: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| AB: | 4.76 | M: | 2.38 |
| AA: | 10.25 | AE2: | 0.56 |
| D: | 3.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Model Code: | 30Y |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.28 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

