How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | T: | 1.625 |
| AG: | 5.16 | AF: | 0.25 |
| L: | 6.57 in | U: | 0.875 in |
| AA: | 10.25 | V: | 2.51 in |
| P: | 2.38 in | G: | 2.32 |
| LL: | 2.38 in | AE2: | 0.56 |
| M: | 2.38 | Center Distance (in): | 3 in |
| I: | 4.84 in | H: | 0.53 in |
| AB: | 4.76 |
Technical Specifications
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Model Code: | 30Y | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

