How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | L: | 6.57 in |
| AB: | 4.76 | M: | 2.38 |
| AF: | 0.25 | LL: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| G: | 2.32 | T: | 1.625 |
| H: | 0.53 in | I: | 4.84 in |
| V: | 2.51 in | D: | 3.38 |
| U: | 0.875 in | AG: | 5.16 |
| AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30Y |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Service Factor: | 1 | Assembly: | Y-1 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.895 | Housing Material: | Cast Iron |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

