How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | P: | 2.38 in |
| H: | 0.53 in | G: | 2.32 |
| I: | 4.84 in | M: | 2.38 |
| U: | 0.875 in | AF: | 0.25 |
| D: | 3.38 | AG: | 5.16 |
| AB: | 4.76 | AE2: | 0.56 |
| T: | 1.625 | Center Distance (in): | 3 in |
| L: | 6.57 in |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.895 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Series Code: | OE |
| Ratio: | 80:1 | Model Code: | 30Y |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

