How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | U: | 0.875 in |
| D: | 3.38 | G: | 2.32 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AF: | 0.25 | AB: | 4.76 |
| L: | 6.57 in | I: | 4.84 in |
| AA: | 10.25 | LL: | 2.38 in |
| M: | 2.38 | AE2: | 0.56 |
| H: | 0.53 in | V: | 2.51 in |
| T: | 1.625 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Assembly: | Y-1 | Output Diameter (in): | 1.625 in |
| Model Code: | 30Y | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 26 | Service Factor: | 1 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.895 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

