How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AB: | 4.76 |
| L: | 6.57 in | V: | 2.51 in |
| AF: | 0.25 | T: | 1.688 |
| M: | 2.38 | G: | 2.32 |
| U: | 0.875 in | LL: | 2.38 in |
| P: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AE2: | 0.56 | I: | 4.84 in |
| H: | 0.53 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 175 | Gear Type: | Worm |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.45 |
| Series Code: | OE | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Assembly: | Y-1 |
| Model Code: | 30Y | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

