How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AA: | 10.25 |
| H: | 0.53 in | M: | 2.38 |
| L: | 6.57 in | V: | 2.51 in |
| AG: | 5.16 | LL: | 2.38 in |
| T: | 1.688 | I: | 4.84 in |
| D: | 3.38 | U: | 0.875 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| P: | 2.38 in | AB: | 4.76 |
| AE2: | 0.56 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.603 |
| Ratio Range: | 100:1 | Model Code: | 30Y |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

