How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | U: | 0.875 in |
| AE2: | 0.56 | L: | 6.57 in |
| AA: | 10.25 | I: | 4.84 in |
| T: | 1.688 | H: | 0.53 in |
| AB: | 4.76 | G: | 2.32 |
| LL: | 2.38 in | AF: | 0.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| M: | 2.38 | D: | 3.38 |
| V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Model Code: | 30Y | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

