How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.688 |
| H: | 0.53 in | P: | 2.38 in |
| LL: | 2.38 in | AE2: | 0.56 |
| M: | 2.38 | AB: | 4.76 |
| AA: | 10.25 | D: | 3.38 |
| L: | 6.57 in | I: | 4.84 in |
| AG: | 5.16 | AF: | 0.25 |
| G: | 2.32 | U: | 0.875 in |
| V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Model Code: | 30Y | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

