How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.688 |
| AF: | 0.25 | L: | 6.57 in |
| V: | 2.51 in | H: | 0.53 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| AG: | 5.16 | U: | 0.875 in |
| D: | 3.38 | I: | 4.84 in |
| AE2: | 0.56 | P: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| M: | 2.38 |
Technical Specifications
| Output RPM: | 70 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 27 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Model Code: | 30Y | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

