How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | L: | 6.57 in |
| M: | 2.38 | AG: | 5.16 |
| T: | 1.688 | AF: | 0.25 |
| I: | 4.84 in | H: | 0.53 in |
| P: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 | G: | 2.32 |
| U: | 0.875 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AA: | 10.25 |
Technical Specifications
| Ratio Range: | 30:1 | Model Code: | 30Y |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.688 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Bore Code: | 27 | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

