How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | Center Distance (in): | 3 in |
| D: | 3.38 | V: | 2.51 in |
| AG: | 5.16 | L: | 6.57 in |
| I: | 4.84 in | P: | 2.38 in |
| AB: | 4.76 | U: | 0.875 in |
| AE2: | 0.56 | G: | 2.32 |
| AF: | 0.25 | T: | 1.688 |
| M: | 2.38 | H: | 0.53 in |
| LL: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Center Distance (in): | 3 |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Model Code: | 30Y |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

