How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | H: | 0.53 in |
| L: | 6.57 in | AF: | 0.25 |
| G: | 2.32 | P: | 2.38 in |
| T: | 1.688 | I: | 4.84 in |
| M: | 2.38 | Center Distance (in): | 3 in |
| AG: | 5.16 | AB: | 4.76 |
| LL: | 2.38 in | AA: | 10.25 |
| D: | 3.38 | V: | 2.51 in |
| AE2: | 0.56 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 30Y |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.82 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

