How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | T: | 1.688 |
| AB: | 4.76 | AE2: | 0.56 |
| LL: | 2.38 in | I: | 4.84 in |
| V: | 2.51 in | AG: | 5.16 |
| M: | 2.38 | H: | 0.53 in |
| L: | 6.57 in | D: | 3.38 |
| G: | 2.32 | U: | 0.875 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AF: | 0.25 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Ratio Range: | 40:1 | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.82 |
| Model Code: | 30Y | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

