How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | H: | 0.53 in |
| AB: | 4.76 | T: | 1.688 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| LL: | 2.38 in | L: | 6.57 in |
| I: | 4.84 in | V: | 2.51 in |
| D: | 3.38 | P: | 2.38 in |
| AE2: | 0.56 | U: | 0.875 in |
| M: | 2.38 | AG: | 5.16 |
| G: | 2.32 |
Technical Specifications
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 30Y |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.82 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

