How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LL: | 2.38 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| G: | 2.32 | L: | 6.57 in |
| I: | 4.84 in | T: | 1.688 |
| AA: | 10.25 | D: | 3.38 |
| P: | 2.38 in | AG: | 5.16 |
| M: | 2.38 | AE2: | 0.56 |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | 30Y |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 350 | Assembly: | Y-1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Ratio: | 5:1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

