How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | D: | 3.38 |
| I: | 4.84 in | H: | 0.53 in |
| AG: | 5.16 | AA: | 10.25 |
| G: | 2.32 | LL: | 2.38 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AE2: | 0.56 | M: | 2.38 |
| L: | 6.57 in | AF: | 0.25 |
| V: | 2.51 in | U: | 0.875 in |
| AB: | 4.76 |
Technical Specifications
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Series Code: | OE |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Model Code: | 30Y |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 35.0 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

