How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | I: | 4.84 in |
| L: | 6.57 in | AG: | 5.16 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | D: | 3.38 |
| M: | 2.38 | G: | 2.32 |
| T: | 1.688 | P: | 2.38 in |
| AF: | 0.25 | AA: | 10.25 |
| U: | 0.875 in | H: | 0.53 in |
| AB: | 4.76 |
Technical Specifications
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 30Y | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 27 |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.28 |
| Input Style: | Solid Shaft | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

