How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| U: | 0.875 in | AF: | 0.25 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| LL: | 2.38 in | V: | 2.51 in |
| D: | 3.38 | I: | 4.84 in |
| H: | 0.53 in | P: | 2.38 in |
| G: | 2.32 | AB: | 4.76 |
| T: | 1.688 | L: | 6.57 in |
| M: | 2.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Model Code: | 30Y |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Ratio Range: | 60:1 |
| Assembly: | Y-1 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.28 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Diameter (in): | 1.688 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

