How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| G: | 2.32 | P: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AG: | 5.16 | V: | 2.51 in |
| U: | 0.875 in | AA: | 10.25 |
| I: | 4.84 in | M: | 2.38 |
| AB: | 4.76 | T: | 1.688 |
| AF: | 0.25 | LL: | 2.38 in |
| L: | 6.57 in |
Technical Specifications
| Series Code: | OE | Model Code: | 30Y |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 1.28 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.688 in | Output RPM: | 29.2 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

