How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AE2: | 0.56 |
| AF: | 0.25 | L: | 6.57 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| D: | 3.38 | M: | 2.38 |
| U: | 0.875 in | P: | 2.38 in |
| LL: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| AG: | 5.16 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Model Code: | 30Y | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Bore Code: | 27 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

