How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AE2: | 0.56 |
| AF: | 0.25 | U: | 0.875 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| V: | 2.51 in | AA: | 10.25 |
| LL: | 2.38 in | G: | 2.32 |
| D: | 3.38 | H: | 0.53 in |
| AG: | 5.16 | AB: | 4.76 |
| T: | 1.688 | P: | 2.38 in |
| M: | 2.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Model Code: | 30Y | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.688 in | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 6.05 | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

