How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| AB: | 4.76 | P: | 2.38 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| T: | 1.688 | AA: | 10.25 |
| D: | 3.38 | U: | 0.875 in |
| AE2: | 0.56 | L: | 6.57 in |
| M: | 2.38 | I: | 4.84 in |
| LL: | 2.38 in | G: | 2.32 |
| AG: | 5.16 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Assembly: | Y-1 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Center Distance (in): | 3 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 6.05 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Model Code: | 30Y |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

