How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AE2: | 0.56 |
| AG: | 5.16 | LL: | 2.38 in |
| AA: | 10.25 | V: | 2.51 in |
| AF: | 0.25 | T: | 1.688 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AB: | 4.76 | G: | 2.32 |
| I: | 4.84 in | U: | 0.875 in |
| P: | 2.38 in | M: | 2.38 |
| D: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio Range: | 80:1 |
| Bore Code: | 27 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.895 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30Y | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

