How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 10.25 |
| P: | 2.38 in | M: | 2.38 |
| T: | 1.688 | I: | 4.84 in |
| AB: | 4.76 | LL: | 2.38 in |
| L: | 6.57 in | G: | 2.32 |
| D: | 3.38 | AE2: | 0.56 |
| AG: | 5.16 | H: | 0.53 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.688 in | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Bore Code: | 27 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 30Y | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

