How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| I: | 4.84 in | U: | 0.875 in |
| D: | 3.38 | P: | 2.38 in |
| AG: | 5.16 | LL: | 2.38 in |
| L: | 6.57 in | AB: | 4.76 |
| Center Distance (in): | 3 in | T: | 1.75 |
| M: | 2.38 | AF: | 0.25 |
| AA: | 10.25 | G: | 2.32 |
| H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Center Distance (in): | 3 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.750 in |
| Series Code: | OE | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Model Code: | 30Y |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 100:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.603 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

