How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | U: | 0.875 in |
| T: | 1.75 | AA: | 10.25 |
| D: | 3.38 | P: | 2.38 in |
| H: | 0.53 in | LL: | 2.38 in |
| L: | 6.57 in | M: | 2.38 |
| G: | 2.32 | V: | 2.51 in |
| AE2: | 0.56 | AB: | 4.76 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| I: | 4.84 in |
Technical Specifications
| Assembly: | Y-1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.750 in | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Model Code: | 30Y | Ratio: | 100:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

