How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | I: | 4.84 in |
| U: | 0.875 in | AG: | 5.16 |
| AB: | 4.76 | T: | 1.75 |
| LL: | 2.38 in | AA: | 10.25 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| D: | 3.38 | H: | 0.53 in |
| P: | 2.38 in | AE2: | 0.56 |
| V: | 2.51 in | M: | 2.38 |
| AF: | 0.25 |
Technical Specifications
| Output Diameter (in): | 1.750 in | Service Factor: | 1 |
| Model Code: | 30Y | Gear Type: | Worm |
| Ratio Range: | 15:1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Ratio: | 15:1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Assembly: | Y-1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

