How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| H: | 0.53 in | AE2: | 0.56 |
| AF: | 0.25 | V: | 2.51 in |
| T: | 1.75 | U: | 0.875 in |
| L: | 6.57 in | AA: | 10.25 |
| M: | 2.38 | Center Distance (in): | 3 in |
| I: | 4.84 in | G: | 2.32 |
| AG: | 5.16 | P: | 2.38 in |
| LL: | 2.38 in |
Technical Specifications
| Model Code: | 30Y | Input HP @ 1750 RPM: | 4.21 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Ratio: | 15:1 |
| Series Code: | OE | Output Diameter (in): | 1.750 in |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

