How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | U: | 0.875 in |
| AA: | 10.25 | AG: | 5.16 |
| AE2: | 0.56 | T: | 1.75 |
| I: | 4.84 in | AB: | 4.76 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| V: | 2.51 in | LL: | 2.38 in |
| D: | 3.38 | M: | 2.38 |
| AF: | 0.25 | H: | 0.53 in |
| L: | 6.57 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Series Code: | OE | Output Diameter (in): | 1.750 in |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30Y | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

